DSC-PO Series
Combination Strain Wave Gear Unit with Output Bearing
DATORKER® Strain Wave Gearing Systems
DSC-PO-M Combination Strain Wave Gear Unit, High Tilting Moment
The DSC-PO-M packs the DATORKER wave generator, cup-type flex spline and flange-type circular spline into a combination unit with the crossed roller bearing included, delivering high reduction ratios in little space. As the Oldham combination type, the input self-aligns to a motor shaft of Ø6 to 14 mm (H7 bore), easing motor mounting, while the output bearing withstands axial and radial load with a higher tilting moment.
1 arc min
Angle transmission accuracy, models 20 to 40
886 Nm
Permissible dynamic tilting moment (model 40)
8,500 rpm
Permissible max input speed (model 14)
Rated torque is at 2,000 rpm input; peak torque covers start and stop. Ratio 120 starts at model 17 and ratio 160 at model 20; torque ratings are shared with the other standard cup-type modules, so the M unit gives up nothing for its larger bearing.
| Model number | Reduction ratio | Rated torque (Nm) | Peak torque (Nm) | Configure |
|---|---|---|---|---|
| DSC-14-50-PO-M | 50 | 5.4 | 18 | Configure ↗ |
| DSC-14-80-PO-M | 80 | 7.8 | 23 | Configure ↗ |
| DSC-14-100-PO-M | 100 | 7.8 | 28 | Configure ↗ |
| DSC-17-50-PO-M | 50 | 16 | 34 | Configure ↗ |
| DSC-17-80-PO-M | 80 | 22 | 43 | Configure ↗ |
| DSC-17-100-PO-M | 100 | 24 | 54 | Configure ↗ |
| DSC-17-120-PO-M | 120 | 24 | 54 | Configure ↗ |
| DSC-20-50-PO-M | 50 | 25 | 56 | Configure ↗ |
| DSC-20-80-PO-M | 80 | 34 | 74 | Configure ↗ |
| DSC-20-100-PO-M | 100 | 40 | 82 | Configure ↗ |
| DSC-20-120-PO-M | 120 | 40 | 87 | Configure ↗ |
| DSC-20-160-PO-M | 160 | 40 | 92 | Configure ↗ |
| DSC-25-50-PO-M | 50 | 39 | 98 | Configure ↗ |
| DSC-25-80-PO-M | 80 | 63 | 137 | Configure ↗ |
| DSC-25-100-PO-M | 100 | 67 | 157 | Configure ↗ |
| DSC-25-120-PO-M | 120 | 67 | 167 | Configure ↗ |
| DSC-25-160-PO-M | 160 | 67 | 176 | Configure ↗ |
| DSC-32-50-PO-M | 50 | 76 | 216 | Configure ↗ |
| DSC-32-80-PO-M | 80 | 118 | 304 | Configure ↗ |
| DSC-32-100-PO-M | 100 | 137 | 333 | Configure ↗ |
| DSC-32-120-PO-M | 120 | 137 | 353 | Configure ↗ |
| DSC-32-160-PO-M | 160 | 137 | 372 | Configure ↗ |
| DSC-40-50-PO-M | 50 | 137 | 402 | Configure ↗ |
| DSC-40-80-PO-M | 80 | 206 | 519 | Configure ↗ |
| DSC-40-100-PO-M | 100 | 265 | 568 | Configure ↗ |
| DSC-40-120-PO-M | 120 | 294 | 617 | Configure ↗ |
| DSC-40-160-PO-M | 160 | 294 | 647 | Configure ↗ |
How a part number reads
DSC - 25 - 80 - PO - M (spaces between decoded positions)
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
PO-M sits in the standard cup-type (DSC) family; the module and input letters pick how much of the joint comes built.
Two flange executions cover both assembly sequences; the catalog publishes dimension tables for each.
Units ship prepacked with HIWIN G11 reducer grease (lithium soap thickener, mineral base oil, -20 to 130 degrees C service temperature).
Combination Strain Wave Gear Unit with Output Bearing
DATORKER® Strain Wave Gearing Systems
Solid Shaft Strain Wave Gear Unit with Crossed Roller Bearing
DATORKER® Strain Wave Gearing Systems
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.