Skip to content
A shiny metal ball screw assembly with helical grooves, cylindrical shaft, and flanged nut, used for precise linear motion in machinery.

Super Z Series

Super Z Series Miniature Cassette-Type Ballscrews

Nut Configurations
FSZ (single nut, flange)
Nominal Diameter
6 - 32 mm
Lead
2 - 5 mm
Accuracy Grade
JIS C0 - C10

Start customizing your product with our configurator

Cassette-type circulation path improves speed and reduces noise and vibration. The nut's diameter is 15% – 30% smaller, making it perfect for smaller spaces.

  • 15–30%

    Smaller nut diameter than a conventional nut

  • 160,000

    Dm-N value for high-speed operation

  • 1.5 G

    Maximum acceleration

Applications

  • Semiconductor equipment
  • Inspection machines
  • Medical equipment
  • LCD manufacturing equipment
  • Robots
  • SPM
  • Special environment machines
  • Electric machinery

Nut configurations

FSZ is the one Super Z nut model: F flange end, S single nut, Z cassette-type circulation. It is offered precision ground (6–32 mm nominal diameter, 22 standard sizes) and precision rolled (6–20 mm, 24 standard sizes).

Model Family Nut Circulation Configure
FSZ Super Z Single, flange Cassette return Configure ↗

Part numbers & options

How a part number reads

R12 - 5B1 - FSZ - 480 - 560 - 0.018

R
Screw hand — R right-hand (left-hand on request)
12
Nominal diameter (mm) — 6 to 32 ground · 6 to 20 rolled
5
Lead (mm) — 2 to 5
B1
Turns × circuits — B1 2.6×1 · C1 3.6×1 · D1 4.6×1
F
Nut shape — F nut with flange
S
Nut type — S single nut
Z
Circulation — Z Super Z cassette
480
Thread length (mm)
560
Total length (mm)
0.018
Lead deviation over random 300 mm (mm)

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Accuracy grades

Super Z spans the full accuracy range: precision ground FSZ in C0 to C7, precision rolled FSZ in C6 to C10. Values are maximum lead variation over any 300 mm of travel.

  • C0 3.5 µm per 300 mm — Precision ground
  • C1 5 µm per 300 mm — Precision ground
  • C2 6 µm per 300 mm — Precision ground
  • C3 8 µm per 300 mm — Precision ground
  • C4 12 µm per 300 mm — Precision ground
  • C5 18 µm per 300 mm — Precision ground
  • C6 23 µm per 300 mm — Ground or rolled
  • C7 50 µm per 300 mm — Ground or rolled
  • C8 100 µm per 300 mm — Precision rolled
  • C10 210 µm per 300 mm — Precision rolled

Preload

FSZ is a single-nut model, so preload is set with oversized balls rather than a spacer or offset pitch. HIWIN's general guidance caps the heaviest preload at 10% of dynamic load C.

  • - Oversized-ball preload — Slightly oversized balls give four-point contact for zero backlash in a compact single nut

Other Ballscrews & Supports

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.