Mechanical Components
Ball Splines
A grooved shaft and a nut of angular-contact balls carry radial load and torque together, so the axis does not need a horizontal base the way a guideway does. Four types cover linear, rotary, and ballscrew-combined motion, in 13–32 mm shafts, built for SCARA robots and pick-and-place.
4 products
-
RS Type Series
Round-Nut Ball Spline
Round nut Compact
Choose for the smallest envelope on a spline shaft
- Sizes
- 13–32 mm shaft
- Dynamic load
- 4.07–20.5 kN
-
FS Type Series
Flanged Ball Spline
Flanged nut Stocked
Choose for easy housing installation, with stocked sizes below
- Sizes
- 13–32 mm shaft
- Dynamic load
- 4.07–20.5 kN
-
FSR Type Series
Rotary Ball Spline
Rotary nut
Choose for combined linear and rotary motion on one shaft
- Sizes
- 16–32 mm shaft
- Dynamic load
- 7.2–20.5 kN
-
FBR Type Series
Ballscrew Spline Combination
Ballscrew + spline
Choose for helical, linear, and rotary motion in one axis
- Sizes
- 16–32 mm shaft
- Dynamic load
- 7.2–20.5 kN
Not sure which fits? Start with the types ↓
In stock now
Five FS-type assemblies in 13–32 mm are stocked at our US headquarters, with a STEP file for every part number. Un-machined stock ships within 10 business days; machined standard lengths in 2 to 4 weeks.
Options & accessories
Options are specified in the part number when ordering.
-
Lubrication provisions
Grease reaches the rolling grooves through the nut lubrication hole or a sleeve-mounted nipple; replenish about every 100 km of travel (six months to a year in typical service).
-
Material & surface treatment
Rust-prevention treatment and alternate materials are available to order for washdown, cleanroom, and corrosive environments. Specified with HIWIN at design time.
Choose your type
Start with the type, then pick the series.
Linear ball splines
RS Type · FS Type · FSR Type
A spline nut travels the grooved shaft on three sets of angular-contact balls, carrying radial load and torque at once. Cylinder RS for the smallest envelope, flanged FS for direct housing mounts, and rotary FSR when the nut itself must turn.
Compound ball splines
FBR Type
FBR pairs a ball screw nut and a ball spline nut on one threaded spline shaft: drive the two nuts together or independently and one axis produces linear, rotary, and spiral motion. The heart of SCARA Z-axes.
Why HIWIN
Linear travel and torque on one shaft.
Torque through the shaft
Angular-contact balls in the rolling grooves let the nut transmit torque while it travels, which linear bearings cannot do. Light or medium preload removes clearance in the rotation direction; no-preload grades keep some.
All-in-one structure
The spline nut and outer ring are machined as a single piece, holding precision in a compact envelope that suits high acceleration.
Balls that stay put
The steel-ball retainer encapsulates every circuit, so the shaft withdraws from the nut without spilling balls: assembly and service stay simple.
A lubricant circuit by design
The optimized lubrication path directs grease to the ball circulation itself, extending service life on a 100 km replenishment rhythm.
Lubrication
View all Grease & Grease Guns →-
Grease Gun GN-80M
Grease gun for 70g flexible-tube cartridges
SKU: 5-12-0009
Ball Splines