Skip to content
A metallic, circular industrial component with a central shaft, multiple screw holes around the edge, and a black band, set against a plain white background.

DSH-AJ Series

DSH-AJ Strain Wave Gear Unit, Solid Shaft Input

Type
Assembled unit with solid shaft input (AJ)
Models
14 - 40 (6 sizes)
Reduction Ratios
50 - 160
Rated Torque
5.4 - 294 Nm

Start customizing your product with our configurator

The DSH-AJ packs the DATORKER strain wave stage (wave generator, flex spline and circular spline, delivering high reduction ratios in little space) behind a solid input shaft, and ships assembled and lubricated. Its ring-type circular spline and included crossed roller bearing let the standard-series unit withstand axial and radial load directly at the output.

Need 30% more torque from the same solid-shaft unit? DGH-AJ is the heavy-load build. View DGH-AJ Series →

  • 1 arc min

    Angle transmission accuracy, models 20 to 40

  • 647 Nm

    Peak start/stop torque (DSH-40-160-AJ)

  • 43.3 kN

    Crossed roller bearing dynamic load rating (model 40)

Applications

  • Robot joints
  • Automation equipment
  • Semiconductor equipment
  • Machine tools
  • Inspection equipment

Models & ratios

Rated torque is at 2,000 rpm input; peak torque covers start and stop. Ratios 120 and 160 are not available on the smallest models. Permissible maximum input speed runs from 8,500 rpm (model 14) down to 4,000 rpm (model 40).

Model number Reduction ratio Rated torque (Nm) Peak torque (Nm) Configure
DSH-14-50-AJ 50 5.4 18 Configure ↗
DSH-14-80-AJ 80 7.8 23 Configure ↗
DSH-14-100-AJ 100 7.8 28 Configure ↗
DSH-17-50-AJ 50 16 34 Configure ↗
DSH-17-80-AJ 80 22 43 Configure ↗
DSH-17-100-AJ 100 24 54 Configure ↗
DSH-17-120-AJ 120 24 54 Configure ↗
DSH-20-50-AJ 50 25 56 Configure ↗
DSH-20-80-AJ 80 34 74 Configure ↗
DSH-20-100-AJ 100 40 82 Configure ↗
DSH-20-120-AJ 120 40 87 Configure ↗
DSH-20-160-AJ 160 40 92 Configure ↗
DSH-25-50-AJ 50 39 98 Configure ↗
DSH-25-80-AJ 80 63 137 Configure ↗
DSH-25-100-AJ 100 67 157 Configure ↗
DSH-25-120-AJ 120 67 167 Configure ↗
DSH-25-160-AJ 160 67 176 Configure ↗
DSH-32-50-AJ 50 76 216 Configure ↗
DSH-32-80-AJ 80 118 304 Configure ↗
DSH-32-100-AJ 100 137 333 Configure ↗
DSH-32-120-AJ 120 137 353 Configure ↗
DSH-32-160-AJ 160 137 372 Configure ↗
DSH-40-50-AJ 50 137 402 Configure ↗
DSH-40-80-AJ 80 206 519 Configure ↗
DSH-40-100-AJ 100 265 568 Configure ↗
DSH-40-120-AJ 120 294 617 Configure ↗
DSH-40-160-AJ 160 294 647 Configure ↗

Part numbers & options

How a part number reads

DSH - 25 - 100 - AJ - C

DSH
Type — D DATORKER · S standard (G heavy load, T thin) · H hollow flex spline (C cup)
25
Model — 14, 17, 20, 25, 32, 40
100
Reduction ratio — 50, 80, 100, 120, 160
AJ
Module + input — A sealed · C component · P combination / J solid shaft · O Oldham · H hollow
C
Customized — M high tilting moment · L lightweight · S surface treatment · C customized (blank = standard)

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Series tiers

The second letter of the type code picks the tier; the AJ solid shaft unit is also built in the heavy-load series.

  • S Standard (DSH-AJ) — The base tier
  • G Heavy load (DGH-AJ) — Higher torque load and life than standard

Customized executions

Optional final code for built-to-order variants.

  • M High tilting moment — Reinforced against moment loads
  • L Lightweight — Weight-reduced execution
  • S Surface treatment — Environmental protection
  • C Customized — Built to customer requirement

Other DATORKER® Strain Wave Gearing Systems

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.