DSH-AJ Series
Ring-Type Strain Wave Gear Unit with Solid Shaft
DATORKER® Strain Wave Gearing Systems
DGH-AJ Heavy-Load Strain Wave Gear Unit, Solid Shaft Input
The DGH-AJ is the heavy-load DATORKER strain wave gear with a solid input shaft: wave generator, flex spline and ring type circular spline packing high reduction ratios into less space, with 30% higher torque load. A crossed roller bearing is included, so the unit withstands axial and radial load, and every gear arrives assembled and lubricated.
1 arc min
Angle transmission accuracy, models 20 to 40
841 Nm
Peak start/stop torque (DGH-40-160-AJ)
8,500 rpm
Permissible max input speed (model 14)
Rated torque is at 2,000 rpm input; peak torque covers start and stop. Ratio 120 starts at model 17 and ratio 160 at model 20.
| Model number | Reduction ratio | Rated torque (Nm) | Peak torque (Nm) | Configure |
|---|---|---|---|---|
| DGH-14-50-AJ | 50 | 7.0 | 23 | Configure ↗ |
| DGH-14-80-AJ | 80 | 10 | 30 | Configure ↗ |
| DGH-14-100-AJ | 100 | 10 | 36 | Configure ↗ |
| DGH-17-50-AJ | 50 | 21 | 44 | Configure ↗ |
| DGH-17-80-AJ | 80 | 29 | 56 | Configure ↗ |
| DGH-17-100-AJ | 100 | 31 | 70 | Configure ↗ |
| DGH-17-120-AJ | 120 | 31 | 70 | Configure ↗ |
| DGH-20-50-AJ | 50 | 33 | 73 | Configure ↗ |
| DGH-20-80-AJ | 80 | 44 | 96 | Configure ↗ |
| DGH-20-100-AJ | 100 | 52 | 107 | Configure ↗ |
| DGH-20-120-AJ | 120 | 52 | 113 | Configure ↗ |
| DGH-20-160-AJ | 160 | 52 | 120 | Configure ↗ |
| DGH-25-50-AJ | 50 | 51 | 127 | Configure ↗ |
| DGH-25-80-AJ | 80 | 82 | 178 | Configure ↗ |
| DGH-25-100-AJ | 100 | 87 | 204 | Configure ↗ |
| DGH-25-120-AJ | 120 | 87 | 217 | Configure ↗ |
| DGH-25-160-AJ | 160 | 87 | 229 | Configure ↗ |
| DGH-32-50-AJ | 50 | 99 | 281 | Configure ↗ |
| DGH-32-80-AJ | 80 | 153 | 395 | Configure ↗ |
| DGH-32-100-AJ | 100 | 178 | 433 | Configure ↗ |
| DGH-32-120-AJ | 120 | 178 | 459 | Configure ↗ |
| DGH-32-160-AJ | 160 | 178 | 484 | Configure ↗ |
| DGH-40-50-AJ | 50 | 178 | 523 | Configure ↗ |
| DGH-40-80-AJ | 80 | 268 | 675 | Configure ↗ |
| DGH-40-100-AJ | 100 | 345 | 738 | Configure ↗ |
| DGH-40-120-AJ | 120 | 382 | 802 | Configure ↗ |
| DGH-40-160-AJ | 160 | 382 | 841 | Configure ↗ |
How a part number reads
DGH - 25 - 100 - AJ - C (spaces between decoded positions)
The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗
A trailing code orders a customized execution; blank is the standard unit.
Ring-Type Strain Wave Gear Unit with Solid Shaft
DATORKER® Strain Wave Gearing Systems
How buying works
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.