CRBX Series
CRBX Series Customized Crossed Roller Bearing
- Type
- Custom crossed roller bearing
- Structure
- Designed and modified to customer requirements
- Options
- Envelope, mounting holes, seals, clearance, accuracy, surface treatment
- Load
- Per customer requirements
The CRBX series is the customized execution of HIWIN crossed roller bearings: the roller still sits between inner and outer rings with spacers that prevent roller-to-roller friction, but bore, width, mounting holes, and surface treatment are designed to the application instead of a catalog envelope.
If a catalog envelope works, start with CRBC (high rigidity) or CRBE (mounting holes). View CRBE Series →
-
6
Crossed roller bearing types in the catalog, CRBX included
-
P2
Tightest accuracy class available in the family
-
C8 / C1
Clearance options: zero backlash or low friction
Applications
- Robot joints and rotary axes
- Machine-tool tables and spindles
- Medical and inspection equipment
How it is ordered
CRBX has no catalog size table. HIWIN quotes bore, outer diameter, width, mounting, seals (WW/NN), clearance (C8/C1), and accuracy (P5–P2) from a drawing. Use a standard CRBA–CRBE series when the envelope already fits.
| Model | Bore | Outer Ø / width | Structure | Dynamic load | Configure |
|---|---|---|---|---|---|
| CRBX (inquiry) | Per drawing | Per drawing | Per customer requirements | Quoted | Configure ↗ |
Other Crossed Roller Bearings
How buying works
Spec it in the configurator: drawings, 3D CAD, and a quote to follow.
HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.
Rather talk it through? Request a quote from an application engineer.