Skip to content
A silver HIWIN industrial controller unit with multiple ports, green terminal blocks, and indicator lights, used for automation and motor control applications.

HIMC Motion Controller

HIMC Multi-Axis Motion Controller for Demanding Industrial Applications

Axes
Up to 16 motion axes, up to 32 SubDevices
Cycle Time
250 / 500 / 1000 / 2000 / 4000 µs
Host Communication
2x 10/100/1000 Base-T Ethernet, Modbus TCP and ASCII command
Programming
HMPL (max 64 tasks), library for C/C++/C#/Python/LabVIEW

Multi-axis motion control master with versatile programming capabilities for demanding industrial applications. It synchronizes up to 16 axes at a 250 µs controller cycle time, talks to the host over 10/100/1000 Mbps TCP/IP (2 Ethernet ports, Modbus TCP and ASCII command), commands EtherCAT (CoE) servo drives and I/O (up to 32 SubDevices), and has 8 digital inputs and 8 outputs built in. Programming is multi-task HMPL with a maximum of 64 user tasks plus a software library for C/C++/C#/LabVIEW/Python, and the controller is UL certified and CE compliant.

HIMC commands EtherCAT (CoE) servo drives and I/O (up to 32 SubDevices); pair it with E1 or E2 amplifiers under HIWIN motors. View Servo Drive E2 →

  • 16

    Motion axes on one controller

  • 250 µs

    Minimum controller cycle time

  • 64

    HMPL user tasks running in parallel

Applications

  • Gantry systems
  • AOI
  • Stages
  • Semiconductor
  • PCB
  • Server
  • Automation
  • VDU
  • Metal and other printing

Models

The brochure lists one orderable configuration: MC-16-03-01-00, meaning 16 motion axes on the Intel Atom x6 hardware platform with EtherCAT (CoE) communication and the general function set.

Model number Max motion axes Hardware platform Communication Feature set
MC-16-03-01-00 16 Intel Atom x6 series EtherCAT (CoE) General function

Part numbers & options

How a part number reads

MC - 16 - 03 - 01 - 00

MC
Series — HIMC3 motion controller
16
Maximum number of axes — 16 up to 16 motion axes
03
Hardware options — 03 Intel Atom x6 series
01
Communication — 01 EtherCAT (CoE)
00
Additional features — 00 general function

Order from the codes below, or send the axis details to an application engineer for a part number.

Other AC Servo Motors & Drives

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Talk it through with an application engineer.

These products are quoted from the catalog types and options, not the configurator. Send the application details and we will return a part number.

Rather talk it through? Request a quote from an application engineer.