RA605
SKU: RA605-ROBOTIC
IP65 Articulated Robot with RCA605-GC controller
- Axes
- 6
- Payload
- 5 kg (7 kg max)
- Reach
- 710–909 mm
- Repeatability
- ±0.02–0.03 mm
Robots are quoted to your application by a HIWIN engineer.
A compact sized articulated robot with arm length and payload similar to a human arm. Its flexible design and small footprint makes it perfect in applications like assembly lines. It can also be used in inverted applications to save space. The GC series comes in 710 and 909 mm arms (RA605-710-GC, RA605-909-GC) with IP65 protection and the RCA605-GC controller.
Key Features & Benefits
- High speed
- High repeatability
- High IP protection
- Compliant with CE certification
-
0.5s
Cycle time
-
±0.02 mm
Repeatability (710 arm)
-
IP65
Protection rating
Applications
- Assembly
- Dispensing
- Visual inspection
- Small component loading and unloading
- Inverted application
Specifications
- Model
- RA605-GC
- Degrees of freedom
- 6
- Rated payload [kg]
- 5
- Maximum payload [kg]
- 7
- Max. reach radius [mm]
- 710 / 909
- Working range [deg]
- J1 ±165 · J2 +85~-125 · J3 +185~-55 · J4 ±190 · J5 ±115 · J6 ±360
- Repeatability [mm]
- ±0.02 (710) / ±0.03 (909)
- Cycle time [s]
- 0.5
- Weight [kg]
- 40 / 45
- Protection rating
- IP65
- Controller
- RCA605-GC
- Pneumatics
- Two channel pneumatic connections
- Safety / Environmental standard
- CE / RoHS2.0
Media
Downloads
Related products
Request a quote
Tell us how you plan to use the RA605 and an application engineer will come back with pricing and lead time.
What happens next
- 01 Tell us the application, or the part number
- 02 An application engineer reads it
- 03 We size it and find the exact part
- 04 You get pricing and lead time
ISO 9001 and ISO 14001 certified · Serving the Americas since 1992 · 18 distributor locations
Rather talk it through? 847.827.2270 or find your regional office →