Skip to content
A metal linear rail and block slider, commonly used in CNC machines and 3D printers for precise linear motion, with green and red colored end caps and two visible green circular markers.

MG Series

MG Series Miniature Linear Guideway

Block Type
Narrow (MGN), Wide (MGW)
Model Size
2 - 15
Block Length
Standard (C), Long (H)
Dynamic Load Rating
0.22 [kN] - 8.93 [kN]

Start customizing your product with our configurator

The MG series is a miniature linear guideway that comes in a compact size with a Gothic arch contact design that offers high stiffness and high rigidity against moment loads in all directions. The MG series also offers anti-corrosion protection: a stainless steel (M) option, with carbon steel as standard. MGNR and MGWR rails in sizes 2, 3 and 5 are supplied in stainless steel only. The MG series is available in a narrow block type (MGN) and also with an enlarged width (MGW).

Applications

  • Semiconductor equipment
  • PCB and IC equipment
  • Medical equipment
  • Robotics
  • Measuring equipment
  • Automation equipment
  • Printers
  • Miniature sliding machinery

Variants

MGN is the narrow block and MGW the enlarged-width block; C is the standard block length and H the long block. Unlike the full-size series, these letters describe width and length rather than load rating. Size 5 is supplied only with the outer recirculation module (-O).

Part Number Block Type Model Size (mm) Block Length Dynamic Load Rating (kN) Configure
MGN2C Narrow 2 Standard 0.22 Configure ↗
MGN3C Narrow 3 Standard 0.29 Configure ↗
MGN3H Narrow 3 Long 0.39 Configure ↗
MGN5C-O Narrow 5 Standard 0.54 Configure ↗
MGN5H-O Narrow 5 Long 0.67 Configure ↗
MGN5HL-O Narrow 5 Long 0.67 Configure ↗
MGN7C Narrow 7 Standard 0.98 Configure ↗
MGN7H Narrow 7 Long 1.37 Configure ↗
MGN9C Narrow 9 Standard 1.86 Configure ↗
MGN9H Narrow 9 Long 2.55 Configure ↗
MGN12C Narrow 12 Standard 2.84 Configure ↗
MGN12H Narrow 12 Long 3.72 Configure ↗
MGN15C Narrow 15 Standard 4.61 Configure ↗
MGN15H Narrow 15 Long 6.37 Configure ↗
MGW2C Wide 2 Standard 0.41 Configure ↗
MGW3C Wide 3 Standard 0.54 Configure ↗
MGW3H Wide 3 Long 0.68 Configure ↗
MGW5C-O Wide 5 Standard 0.68 Configure ↗
MGW5CL-O Wide 5 Standard 0.68 Configure ↗
MGW7C Wide 7 Standard 1.37 Configure ↗
MGW7H Wide 7 Long 1.77 Configure ↗
MGW9C Wide 9 Standard 2.75 Configure ↗
MGW9H Wide 9 Long 3.43 Configure ↗
MGW12C Wide 12 Standard 3.92 Configure ↗
MGW12H Wide 12 Long 5.10 Configure ↗
MGW14C Wide 14 Standard 5.90 Configure ↗
MGW14H Wide 14 Long 7.70 Configure ↗
MGW15C Wide 15 Standard 6.77 Configure ↗
MGW15H Wide 15 Long 8.93 Configure ↗

Part numbers & options

How a part number reads

MGN 12 C E 2 R1600 E Z1 P M II + U + RC

MGN
Series — MGN narrow · MGW wide
12
Model size — 2 · 3 · 5 · 7 · 9 · 12 · 14 · 15
C
Block type — C standard · H long
E
Block version — E special block · none standard
2
Number of blocks per rail
R1600
Rail length (mm)
E
Rail version — E special rail · none standard
Z1
Preload — ZF light clearance · Z0 very light · Z1 light (Z1 unavailable for MG2 and MG3)
P
Precision — C normal · H high · P precision
M
Material — none carbon steel · M stainless steel · HC carbon steel with hard chrome treatment · NC carbon steel with hicoating treatment
II
Rails per axis — roman numeral count of rails on the same plane; no symbol for a single rail
SS/U/EL
Options — SS end seal (optional, MGN3) · U bottom seal (sizes 9, 12, 14, 15) · EL auxiliary lubrication module (MGN7, 9, 12, 15 and MGW9, 12)
RC
Reinforced cap — optional for MGN12, 15
-O
Outer recirculation module — the only build for size 5

The configurator assembles this number for you, with drawings and 3D CAD. Configure ↗

Accuracy classes

Three classes, chosen against the accuracy of the equipment; all three are offered on both non-interchangeable and interchangeable types.

  • C Normal — General miniature automation where positioning accuracy is not critical.
  • H High — The standard step up for equipment that positions repeatedly.
  • P Precision — Measuring and semiconductor equipment; height tolerance tightens to ±0.01 mm.

Preload

Three levels from light clearance to light preload; heavier preload trades running clearance for stiffness.

  • ZF Light clearance (4-10 µm) — Free-running fit; available in accuracy class C only.
  • Z0 Very light preload (0-3 µm clearance) — The general-purpose setting, available in every accuracy class.
  • Z1 Light preload (0.02C) — For stiffness-critical axes; not offered on MG2 and MG3.

Dust protection

End seals are standard on every size except MGN2 (optional on MGN3); bottom seals and reinforced caps are added by code after the model number. Bottom seals reduce the clearance under the block, so check H1 against the mounting surface.

  • SS End seal — Orders the optional end seals for MGN3; all other sizes include them as standard.
  • U Bottom seal — Seals the skirt under the block; offered on sizes 9, 12, 14 and 15.
  • RC Reinforced cap — Sturdier caps for the rail mounting holes; optional for MGN12 and MGN15.

Material

Four material builds cover clean, corrosive and cost-driven environments.

  • M Stainless steel — The anti-corrosion build for medical, semiconductor and washdown environments.
  • HC Carbon steel with hard chrome treatment — Surface-treated corrosion resistance at a carbon-steel price.
  • NC Carbon steel with hicoating treatment — Alternative coated build; no symbol in the model number means plain carbon steel.

Other Linear Guideways

A person views a computer monitor displaying a 3D technical drawing with dimensions and specifications for a rectangular component. The interface features green and white colors, and there is a window in the background.

How buying works

Spec it in the configurator: drawings, 3D CAD, and a quote to follow.

HIWIN series are configured to your application, not bought off the shelf. Start from your loads and speeds if you are still choosing a size.

Rather talk it through? Request a quote from an application engineer.