Bearings ready to ship.
CRBC and CRBE crossed roller bearings, stocked at our US headquarters in Huntley, Illinois, for fast shipment. Click a drawing number for its PDF.
Questions or engineering support: 877.804.4946
Stocking program
Stocked crossed roller bearings.
Click any drawing number for its PDF.
| Part Number | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Mounting Holes | Seals (Both Sides) | Internal Clearance | Drawing |
|---|---|---|---|---|---|---|---|
| CRBC05008WWC1PO-L | 50 | 66 | 8 | No | Yes | Positive | AD007G31 ↗ |
| CRBC06008WWC1PO-L | 60 | 76 | 8 | No | Yes | Positive | AD007961 ↗ |
| CRBC07008WWC1PO-L | 70 | 86 | 8 | No | Yes | Positive | AD007G51 ↗ |
| CRBC08008WWC1PO-L | 80 | 96 | 8 | No | Yes | Positive | AD007LC1 ↗ |
| CRBC09008WWC1PO-L | 90 | 106 | 8 | No | Yes | Positive | AD007LD1 ↗ |
| CRBC10008WWC1PO-L | 100 | 116 | 8 | No | Yes | Positive | AD007LE1 ↗ |
| CRBE02012AWWC1P4 | 20 | 70 | 12 | Yes | Yes | Positive | AD201921 ↗ |
| CRBE03515ANNC1P4 | 35 | 95 | 15 | Yes | No | Positive | AD201AF1 ↗ |
| CRBE03515AWWC1P4 | 35 | 95 | 15 | Yes | Yes | Positive | AD200071 ↗ |
| CRBE05515ANNC1P4 | 55 | 120 | 15 | Yes | No | Positive | AD201AF1 ↗ |
| CRBE05515AWWC1P4 | 55 | 120 | 15 | Yes | Yes | Positive | AD200181 ↗ |
| CRBE08022ANNC1P4 | 80 | 165 | 22 | Yes | No | Positive | AD201BY1 ↗ |
| CRBE08022AWWC1P4 | 80 | 165 | 22 | Yes | Yes | Positive | AD201AA1 ↗ |
| CRBE09025ANNC1P4 | 90 | 210 | 25 | Yes | No | Positive | AD201BZ1 ↗ |
| CRBE09025AWWC1P4 | 90 | 210 | 25 | Yes | Yes | Positive | AD2012K1 ↗ |
| CRBE11528ANNC1P4 | 115 | 240 | 28 | Yes | No | Positive | AD201C01 ↗ |
| CRBE11528AWWC1P4 | 115 | 240 | 28 | Yes | Yes | Positive | AD2002H1 ↗ |
| CRBE16035AWWC1P4 | 160 | 295 | 35 | Yes | Yes | Positive | AD050221 ↗ |
Drawings are subject to change without prior notice.
Full range
Need a size that isn’t listed?
The stocking program is a slice of CRBC high-rigidity rings and CRBE rings with mounting holes. Six types in all cover split rings, one-piece rings, and custom envelopes from 30 mm to 300 mm bore.
Browse crossed roller bearings
18 stocked part numbers
Not in the list?
The catalog covers the rest of the range.
CRBA through CRBX, with drawings and series pages for every type. An application engineer can match a stocked bearing or specify one that is not on the shelf.