Skip to content

Ball splines ready to ship.

FS-type ball spline assemblies, stocked at our US headquarters in Huntley, Illinois. Have them machined at our facility, or take un-machined stock shipped within 10 business days. Standard-length machined assemblies typically ship in 2 to 4 weeks.

Questions or engineering support: 877.804.4946

Stocking program

Stocked FS-type assemblies.

Click any CAD file for its STEP download.

Part Number Type Diameter (mm) Backlash, max (µm) Precision CAD
SP13-FS-360-400-C FS 13 5 C SP13-FS-360-400-C.STEP ↗
SP16-FS-760-860-H-S FS 16 5 H SP16-FS-760-860-H-S.STP ↗
SP20-FS-900-1000-H-S FS 20 5 H SP20-FS-900-1000-H-S.STP ↗
SP25-FS-900-1000-H-S FS 25 10 H SP25-FS-900-1000-H-S.STP ↗
SP32-FS-900-1000-H-S FS 32 10 H SP32-FS-900-1000-H-S.STP ↗

CAD files are subject to change without prior notice.

Full range

Need a size that isn’t listed?

Other sizes and three additional types — RS cylinder, FSR rotary, and FBR compound — are in the catalog. An application engineer can match a stocked FS assembly or specify one that is not on the shelf.

Browse ball splines

5 stocked part numbers
Two parallel metal rods with circular flanges and cylindrical bearings on each, casting shadows on a white surface. The image highlights the smooth, reflective metallic finish of the components.

Not in the list?

The catalog covers the rest of the range.

Four types, 13–32 mm shafts, with linear, rotary, and ballscrew-combined motion. Start from the line, or send the application and we will come back with a part number.