Skip to content

Bearings ready to ship.

CRBC and CRBE crossed roller bearings, stocked at our US headquarters in Huntley, Illinois, for fast shipment. Click a drawing number for its PDF.

Questions or engineering support: 877.804.4946

Stocking program

Stocked crossed roller bearings.

Click any drawing number for its PDF.

Part Number Inner Diameter (mm) Outer Diameter (mm) Width (mm) Mounting Holes Seals (Both Sides) Internal Clearance Drawing
CRBC05008WWC1PO-L 50 66 8 No Yes Positive AD007G31 ↗
CRBC06008WWC1PO-L 60 76 8 No Yes Positive AD007961 ↗
CRBC07008WWC1PO-L 70 86 8 No Yes Positive AD007G51 ↗
CRBC08008WWC1PO-L 80 96 8 No Yes Positive AD007LC1 ↗
CRBC09008WWC1PO-L 90 106 8 No Yes Positive AD007LD1 ↗
CRBC10008WWC1PO-L 100 116 8 No Yes Positive AD007LE1 ↗
CRBE02012AWWC1P4 20 70 12 Yes Yes Positive AD201921 ↗
CRBE03515ANNC1P4 35 95 15 Yes No Positive AD201AF1 ↗
CRBE03515AWWC1P4 35 95 15 Yes Yes Positive AD200071 ↗
CRBE05515ANNC1P4 55 120 15 Yes No Positive AD201AF1 ↗
CRBE05515AWWC1P4 55 120 15 Yes Yes Positive AD200181 ↗
CRBE08022ANNC1P4 80 165 22 Yes No Positive AD201BY1 ↗
CRBE08022AWWC1P4 80 165 22 Yes Yes Positive AD201AA1 ↗
CRBE09025ANNC1P4 90 210 25 Yes No Positive AD201BZ1 ↗
CRBE09025AWWC1P4 90 210 25 Yes Yes Positive AD2012K1 ↗
CRBE11528ANNC1P4 115 240 28 Yes No Positive AD201C01 ↗
CRBE11528AWWC1P4 115 240 28 Yes Yes Positive AD2002H1 ↗
CRBE16035AWWC1P4 160 295 35 Yes Yes Positive AD050221 ↗

Drawings are subject to change without prior notice.

Full range

Need a size that isn’t listed?

The stocking program is a slice of CRBC high-rigidity rings and CRBE rings with mounting holes. Six types in all cover split rings, one-piece rings, and custom envelopes from 30 mm to 300 mm bore.

Browse crossed roller bearings

18 stocked part numbers
Three metallic, circular mechanical components with multiple holes are arranged on a light surface; two are silver and one is black, all featuring a central opening and evenly spaced bolt holes around their rims.

Not in the list?

The catalog covers the rest of the range.

CRBA through CRBX, with drawings and series pages for every type. An application engineer can match a stocked bearing or specify one that is not on the shelf.