Filling & bottling
Ballscrew and belt stages meter containers through fill lines at production speed.
Packaging
Turnkey multi-axis systems and individual motion components for wrapping, boxing, bottling, and palletizing, from single stages to complete systems with drives, HIMC controllers, and custom programming.
3–65mm
Linear guideway sizes, with ball or roller bearings
Turnkey
Stages, drives, and HIMC controller delivered as one programmed system
FDA
Food-grade coating options across guideways, screws, splines, and gearing
Applications
From the fill head to the palletizer, HIWIN stages and components carry the motion that wraps, boxes, and bottles the products on every shelf.
Ballscrew and belt stages meter containers through fill lines at production speed.
Multi-axis systems fold, load, and seal cartons with repeatable motion, cycle after cycle.
Linear motor stages sustain high duty cycles for sorting and top-loading without losing placement accuracy.
Torque motors deliver the high angular acceleration and accuracy capping heads demand.
Precise positioning keeps labels, dates, and codes exactly where retail compliance requires.
Guideways, ballscrews, splines, and strain wave gearing with food-grade coatings meet FDA requirements.
Why HIWIN
Every industry relies on packaging to protect products through their lifecycle: consumer goods, food and beverage, cosmetics, healthcare, industrial, military, and many others. And every packaging machine is custom-built to create a specific type of packaging, which means off-the-shelf motion rarely fits.
HIWIN is a premier supplier of turnkey systems for the packaging industry: multi-axis, linear, or combined linear-and-rotary solutions driven by ballscrew stages, belt stages, or linear motor stages for fast motion and very high duty cycles, supervised by HIMC controllers with custom programming. Or start from components and build your own: guideways from 3mm to 65mm, ballscrews, ball splines, and AC servo motors, for stages of any travel length and any load.
Products
Filling · Cartoning · Case packing
Standard KK-series ballscrew stages driven by HIWIN AC servo motors, or custom stages of any travel length and load, built from HIWIN components.
Pick-and-place · High duty cycle
Fast linear motion on specific axes and very high duty-cycle operation, the stage of choice where packaging throughput is the constraint.
Custom machine builds
The key component of custom packaging systems: every size from 3mm to 65mm, ball or roller bearings, angle guideways, and PG-series magnetic encoder options.
Capping · Rotary motion
Very high angular acceleration and accuracy for the rotary axes of the line: capping, indexing, and orienting product between stations.
Researching a design? Download catalogs and application notes →
Application Brief
A filler-capper cell that runs more than one container format spends its life changing over. Every manual adjustment between runs is time the line is not producing and a chance to introduce error, so the motion has to be programmable rather than re-fixtured: axes that move to a new position on command and hold it. HIWIN supplies the whole chain for that kind of cell. Ballscrew stages drive filling axes, linear motor stages carry high-duty-cycle top-loading travel, and torque motors sit under capping heads, with a HIMC controller supervising them as one system. Food-grade coatings are available where the axis sits in a wash-down or contact zone.
KK series
Ballscrew stages for filling and indexing axes
LMSSA
Linear motor stages for high-duty-cycle travel
HIMC
Controller supervising the cell as one system
FAQ
Still weighing a design decision? Ask an application engineer →
Both. HIWIN delivers turnkey packages (multiple motion stages, drives, and HIMC controllers with custom programming to supervise all axes) as well as individual components for customers who engineer and construct their own packaging machinery.
Yes. Crossed roller bearings, strain wave gearing systems, linear guideways, ballscrews, and ball splines are available with food-grade coatings to meet FDA requirements.
Linear motor stages are the choice for high-speed motion on specific axes and very high duty-cycle operation: pick-and-place and top-loading at sustained line rates. Ballscrew and belt stages remain the economical choice for filling, cartoning, and case-packing axes.
Every size from 3mm to 65mm, with ball bearings or roller bearings, plus angle linear guideways and guideways with embedded PG-series magnetic encoders for axes that need position feedback built in.
HIWIN can deliver the HIMC controller with custom programming as part of a turnkey package, and HIWIN application engineers offer training so your team can program and maintain it in-house.
Packaging