HIWIN’s welding robot is based on hardware and software that has been successful in the field for many years. Unlike other robot suppliers, HIWIN’s robots are manufactured with components from our own factories. Crossed roller bearings, Datorker ® strain wave gears, end effectors and motors are manufactured with precision quality and operate with easy to program software that comes with free lifetime upgrades. Combine this with welding specific components from leading brands like Lincoln, Miller or Binzell and you have a complete system that will successfully accomplish repetitive welding tasks over and over again.
Features
- Six Axis Standard
- Up to 8 Axis with RTU and up to 2 additional Rotary Tables
- Software and Software Updates included for the life of the robot
- The specified welding unit can be purchased/sourced separately and delivered to Hiwin for integration