Laboratory settings demand increasingly complex motion-control devices and systems for sensitive processes. Automated motion control systems allow for the fast, accurate, and efficient testing of clinical specimens, which is crucial for diagnosing and treating conditions as well as preventing the transmission of diseases. The COVID-19 pandemic increased the demand for motion control systems throughout the medical and laboratory industry as the need for high-volume testing capabilities surged. At HIWIN, we design and manufacture motion control products that enable faster testing and allow for more efficient, repeatable processes in medical laboratories.
Motion Control Products for Laboratory Industry
High-quality motion control products can be used throughout the laboratory industry. HIWIN’s product lines are designed and built to serve these specialized niches within the industry:

- Clinical chemistry
- Clinical microbiology
- Hematology
- Molecular diagnostics
- Toxicology
- Virology
Some of our most common motion control products we provide for these laboratory fields are:
- AC servomotor
- Ballscrews
- Controllers
- Drives
- Linear guideways
- Linear motor motion stages and systems
- Torque motors
Explore our core product offerings in-depth:
Linear Guideways
We create guideways as small as 2mm to guide the motion of automated systems along defined tracks. Each of our tracks is compliant with cleanroom standards, including ISO 5 and ISO 9. Our linear guideways are used in liquid dispensing machines and various testing machines as linear guides for each axis of movement.
Ballscrews
Ballscrews are the precision parts that provide linear movement by rolling and transferring motion to the vehicles along the guideway tracks. We supply standard and miniature ballscrews that work with a wide variety of laboratory motion equipment.
Linear Motor Stages and Systems
Linear motor stages are defined setups that handle very specific tasks or processes. This allows for high-precision, dynamic positioning applications for testing and analyzing clinical samples. DNA sequencers, for example, need fine-tuned linear motion systems that act in stages for as much control as possible. Linear motor stages and systems are often supplemented by HIWIN drives and controllers.
Torque Motors
Torque motors provide smooth, precise movement and angular positioning by providing rotary motion to the connected axis. Laboratory equipment and machinery commonly use torque motors in positioning tables to apply test chemicals or conditions to multiple samples as efficiently and accurately as possible.
AC Servo Motors
Available from 50 W to 1000 W, HIWIN AC Servo Motors are perfectly compatible with HIWIN ballscrews for an easy to install sub-system.
Servo Drive and Controllers
Complete the electronics part of the motion sub-system with HIWIN’s compatible servo drive and controller to simplify the buying and design process.
Choose Motion Control Products From HIWIN
At HIWIN, we specialize in creating high-precision motion control systems and components. One of the key markets we serve is medical laboratories that need accurate, efficient solutions for testing clinical samples. We design and manufacture technologies that enable laboratories to quickly get the results they need to effectively serve patients and improve medical outcomes. Our company continues to invest in designing and improving the technologies we offer to keep up with new demands and developments in the medical world.
Contact us today if you design laboratory equipment or are looking for design support. We have a team of expert application engineers with years of experience developing motion control laboratory systems such as liquid dispensing machines, motion control products, DNA sequencers, and more. We’re here to help support your next design project for your laboratory or medical clients.