Hiwin Welding Robot Featured Image Single

​​HIWIN’s welding robot is based on hardware and software that has been successful in the field for many years. Unlike other robot suppliers, HIWIN’s robots are manufactured with components from our own factories. Crossed roller bearings, Datorker ® strain wave gears, end effectors and motors are manufactured with precision quality and operate with easy to program software that comes with free lifetime upgrades. Combine this with welding specific components from leading brands like Lincoln, Miller or Binzell and you have a complete system that will successfully accomplish repetitive welding tasks over and over again.

 

Features

  • Six Axis Standard
  • ​Up to 8 Axis with RTU and up to 2 additional Rotary Tables
  • Software and Software Updates included for the life of the robot
  • The specified welding unit can be purchased/sourced separately and delivered to Hiwin for integration

Specifications

Hiwin Welding Robot Illustrated Specs Green

HIWIN Robot with GC controller and built in welding software

Supplier: Hiwin

Details of HIWIN Robot with GC controller and built in welding software

Link Here

MIG Weld torch with standard Shock Sensor

Supplier: Hiwin

Details of HIWIN Robot with GC controller and built in welding software

Link Here

Wire feeder machine

Supplier: Hiwin

Details of HIWIN Robot with GC controller and built in welding software

Link Here

Supporter for Wire spool

Supplier: Hiwin

Details of HIWIN Robot with GC controller and built in welding software

Link Here

Adaptor for Weld torch and HIWIN robot

HIWIN Technical Partner (Binzel, Lincoln Electric, Miller)

Welding power source (p/s)

HIWIN Technical Partner (Binzel, Lincoln Electric, Miller)

Need assistance?

Contact an Engineer Directly

Find a product.

View Our Engineering Tools