HIWIN Corporation’s single axis stages utilize a combination of a motor driven ballscrew or belt and linear guideway system. These compact and lightweight units are customizable and can be easily transformed into a multi-axis system, making them suitable for a wide range of industrial applications. Depending on the application needs, Hiwin offers a single axis robot that will increase a systems productivity and efficiency.
Series
KK Series
The KK single axis stage combines both ballscrew and guideway to achieve better performance on accuracy, stiffness, rapid installation, and space saving. The optimized U-rail not only guides the movement of the slider being driven by the ballscrew, but also can be used as a structural component when assembled into a multi-axis motion system.
Features:
- Easy for system design, installation and maintenance
- Compact and lightweight
- High accuracy and high stiffness
- Well equipped with required accessories
- Design Optimization*
* high stiffness + lightweight structure
SK Series
The SK single axis stage is identical to the KK series but incorporates Hiwin’s patented SyncMotion™ Technology for quieter and smoother movement, superior lubrication and longer service life.
Features:
- Easy for system design, installation and maintenance
- Compact and lightweight
- Quiet and smooth movement
- High accuracy and high stiffness
- Well equipped with required accessories
- Design Optimization*
* high stiffness + lightweight structure
SDXK Series
The SDXK ballscrew stage features high-precision rolled ballscrews and offers various lead options. It is compatible with both Servo and Stepper motors, with a parallel motor mount option available. Additionally, there’s an option for an additional carriage designed to accommodate heavy or offset payloads.
Features:
- 1 m/s Top Speed
- 1.5 G’s m/s² Acceleration
- 1500 kgf Max Dynamic Capacity
- 5mm, 10mm, 16mm and 20mm lead options
- Strokes up to 2500mm
- Compatible with HIWIN and other third-party Servo and stepper motors
NPS Series
The NPS delivers submicron repeatability and high stability ensuring precise linear movement. The stages are equipped with high-stiffness non-recirculating crossed roller guides and a precision machined base to ensure smooth motion, accurate motion control and high geometric accuracies. With precise motion and low servo jitter, this stage is ideal for small motion and stable applications.
Features:
- Precision ground ballscrews
- High stiffness crossed roller bearings
- Available for Z-axis application
- 100nm Minimum incremental motion
- 100mm Stroke limit
- As low as 0.1 µm resolution
KA Series
The KA single axis stage is actuated by a motor-driven ballscrew or belt and is guided by a linear guideway. The base is made from lightweight aluminum. It is suitable for semiconductor and industrial automation applications.
Features:
- Ease of maintenance
- Low production cost
- Long strokes
- High repeatability ± 0.01mm
- Multiple motor configurations
KS Series
The KS single axis stage is actuated by a motor-driven ballscrew or belt equipped with a stainless steel cover strip to prevent particles from entering or exiting. Due to the dust-proof design, this type of single axis stage is ideal for the manufacturing of semiconductor equipment, LED examination equipment, medical and inspection equipment, etc.
Features:
- Dust-proof design
- Clean room class 1,000
- Precision and high speed
- Easy installation
KU Series
The KU single axis stage has a lightweight construction that offers high performance in position accuracy and efficiency. This stage contains a motor-driven ballscrew module equipped with a stainless steel cover strip to prevent particles from entering or exiting.
Features:
- Low production cost and compact
- High performance dust-proof design
- Easy installation and maintenance
KE Series
The KE single axis stage offers a lightweight, compact design that allows for easy system installation and maintenance. This stage contains a motor-driven ballscrew module equipped with a stainless steel cover strip to prevent particles from entering or exiting.
Features:
- Low production cost and compact
- MG series guideway used
- Closed dust-proof design
- Easy installation and maintenance
KM Series
Hiwin’s KM series is a pre-designed, and configurable, multi-axis system using Hiwin’s premiere ballscrew driven KK stages. Configurations include cantilever (cartesian), XY cross table, single driven and dual driven gantry. Hiwin provides additional value through time savings for designing, sourcing, and machining with pre-made brackets and configurations allowing you to focus your resources on the process rather than the motion products. The KM systems can be sold as assemblies or kits including brackets with additional items such as motors, cables, cable chains, servo drives, and couplings.
- Incorporates rigid and compact KK single axis stages
- Available in 5 standard platform sizes
- Common parts across platform sizes
- Includes limit and home sensors
HIWIN servo motors and servo drives, and cable management, available.