HIWIN Corporation’s positioning measurement system integrates a linear guideway with a magnetic encoder. This solution offers the high stiffness and rigidity of a guideway combined with the high precision of a magnetic encoder. The encoder is a non-contact measuring sensor and the magnetic strip is embedded to prevent possible damage caused from external debris, these features ensure a longer service life. Hiwin also offers standalone read heads if space is limited or a guiding system is already in place.
Standalone
Integrated
Read Head - PG Type
Features:
- Digital or analog signal output available
- Compact design and compatible with HIWIN linear guideways
- Cost-effective and reliable
- Optimal solution for automation equipment that requires precise position feedback
Display Units
LCD Counter System
Features:
- LCD display using 2 AA batteries
- Embedded read head, suitable for cutting and wood-processing machines
- Memory mode available
- Compact and cost-effective
High Efficiency Single Axis Counter
Features:
- LED display
- Can be used with other digital optical encoders
- Consists of multiple output interfaces
- Suitable for cutting and wood-processing machines
- Compact design and easy installation
Multi-Axis Counter
Features:
- LED display
- Easy operation, suitable for cutting machines, traditional gantry milling machines, and programmable drilling machines
- Compact design and easy installation