HIWIN Corporation linear motors are direct drive, plug and play solutions. Linear motors are capable of fast accelerations and high speeds, while providing unmatched precision and accuracy. Hiwin offers standardized linear motor designs but customizable options are available. Aside from single-axis linear motors, these stages can be combined together to form cross tables or even gantry systems.
Stages
LMSSA Series
LMSSA linear motor stages are equipped with either an iron core or a coreless motor, and well suited for automation applications that require high dynamics and accuracy. Specify absolute or incremental encoders. These stages are available up to 2,700 mm stroke.
Features:
- Max. acceleration 5G’s
- As low as 0.1μm resolution
- Low velocity ripple
- Max. speed 5 m/s (no load condition)
- Peak force 2048 N; Continuous Force 725 N
- Multiple forcers per stage available
- Encoder options: analog or digital, optical or magnetic, incremental or absolute.
- Top and side covers standard, or high contaminant protection available.
LMSSA Clean Room Type Series
The LMSSA clean room stage can be used in environments such as medical and semiconductor that require a higher level of clean room. The dust extraction ports help preventing any particulates from affecting the application.
- Suitable for up to clean room ISO class 2
- Accuracy up to ±2 µm
- Max. acceleration 5G’s
- Max Velocity of 2 m/s
- Stroke up to 2700 mm
- Vacuum ports for dust extraction
LMXK Series
LMXK Stages are equipped with a powerful iron-core linear motor for high force, acceleration and velocity. Multiple stage systems are available and have the highest performance when combined with the powerful line of HIWIN motion controllers and E1 series drives.
Features:
- Max. acceleration 50 m/s² (no load condition)
- Max. speed 5 m/s (no load condition)
- Length up to 3,700 mm
- Peak force 868 N
- Encoder options: Hall effect, optical or magnetic
- Paired with the HIWIN Q Series SynchMotion™ linear guideways that have a four-row circular-arc contact for quieter operation, and a longer running life.
- Optional: Cover and extended lubrication
NPS Series
The NPS delivers submicron repeatability and high stability ensuring precise linear movement. The stages are equipped with high-stiffness non-recirculating crossed roller guides and a precision machined base to ensure smooth motion, accurate motion control and high geometric accuracies. With precise motion and low servo jitter, this stage is ideal for small motion and stable applications.
Features:
- High stiffness cross roller bearings
- Ironless direct-drive linear motor
- 1.5 µm Straightness and Flatness
- 37mm Low Profile
- Up to ±.2 µm Bidirectional Repeatability
- 0.2 m/s Top speed
- 0.2 G’s Max acceleration
- 100mm Stroke limit
- As low as 0.1 µm resolution
Multi-Axis Linear Motor Stages
LMSSA XY Series
The LMSSA XY series allows easier startup for multi-axis movement. Standard cable management options with additional space allow for easy application cable routing.
- Standard 2 axis cross table
- Included cable management
- 2D error mapping capability
- Optional theta axis
- Encoder options: analog or digital, optical or magnetic, incremental or absolute.
LMX1 Series Cross Tables
The linear motor stages of the LMX1 series can be combined to form cross tables.The structure of the order number shows that almost every combination of LMX1 linear motor stages is possible.
Features:
- Available with iron-core or coreless motors
- Rigid aluminum frame with low profile
- Simple assembly
- Orthogonality ±5 arc-sec
- Repeatability ±0.002mm
LMG2A Series Gantry Systems
The standardized gantry system of the LMG2A series are systems with one-sided supporting guide rail. The type LMG2A-C is equipped with coreless linear motors. The type LMG2A-S is driven by iron-core linear motors.
Features:
- Fast acceleration
- Available with iron-core or coreless motors
- Rigid aluminum bridge
- Simple assembly
- Orthogonality ±5 arc-sec
- Repeatability ±0.002/0.004mm
Planar Motor & Drive
LMSP Series Planar Motor
XY movements on an air bearing through a planar-servo motor with integrated distance measurement. Can be operated upside down. The planar motor LMSP has integrated distance measurement sensors and works with position control (closed loop).
Features:
- Low profile XY table
- Closed loop
- Air bearing free of wear
- No externally measurable magnetic fields
- Very low heat generation
- Can be mounted upside down
- Stator area up to 1000 x 1000 mm