Hiwin Corporation’s industrial robotics product line includes both articulated and SCARA models. Our purpose-built welding robot can be combined with welding-specific components from leading brands. Software is included in the purchase with no additional charge. Updates are also available without charge. Both electric and integrated electric grippers are available. Hiwin can supply a complete solution or separate components.
Industrial Robots
Welding Robots
Compatible with Lincoln, Miller, Binzell and others.
HIWIN’s welding robot is built on proven hardware and software that have demonstrated reliability in the field for many years. Unlike other robot suppliers, HIWIN manufactures its robots using components from its own factories. Our precision-engineered crossed roller bearings, Datorker® strain wave gears, end effectors, and motors ensure exceptional quality and seamless operation. Additionally, our user-friendly software is easy to program and includes free lifetime upgrades.
SCARA Robots
High precision and high flexibility SCARA robot is widely used in various automation field. It can be easily integrated with peripheral control units and combined with linear modules, vision systems, end effectors etc. In addition to stand alone operations, it can also be used in a system workstations, and can easily adapt to changes in the production line to enhance quality and efficiency.
Articulated Robots
Hiwin Corporation Six-Axis articulated robots are used when complex motions, faster cycle time, and high repeatability are priorities. These robots consist of six rotary axis with absolute encoders. This allows for unlimited orientations and point combinations while maintaining up to 20µm repeatability. Applications include pick-and-place, part handling, assembly, light machining, inspection, scanning, and many more. Hiwin can supply complete solutions, with a Hiwin electric gripper, adapter plate, controller, and teach pendant.
Accessories
Electric Grippers & Electric
Gripper Controllers
HIWIN Electric Grippers are high-performance and reliable grippers designed for efficient and precise gripping tasks in automation and robotics applications. With a compact and lightweight design, powerful motors, and advanced sensors, these grippers offer exceptional accuracy and repeatability. They are available in various sizes and gripping forces, making them versatile and suitable for handling a wide range of objects. Our Electric Grippers are easy to integrate into existing production lines, and their modular design allows for easy maintenance and replacement of parts. Whether you need to handle delicate electronic components, heavy industrial parts, or anything in between, making them ideal for applications that require high accuracy and repeatability. Use HIWIN Grippers with HIWIN’s Industrial Robots to help you streamline your production process and improve overall productivity.