HIWIN Corporation provides leading rotary motion components and tables. Learn about our Direct Drive Rotary Tables (DDRT) product line for general automation, in four models, including the ultra-low-profile DMT. Compared with the mechanical indexing table, direct drive rotary tables have high speed and high torque characteristics, suitable for the needs of various machining equipment. For industrial applications where far more torque is required, explore our Torque Motor Rotary Tables (TMRT) product line in single- and multi-axis models. HIWIN’s Torque Motor Components are also available for design engineers to build their own tables.
Single-Axis Tables
DMN Series
Key features of the DMN Direct Drive Rotary Tables
- External or internal rotation
- Low profile and easy installation
- Suited for high resolution and low torque applications
- High positioning and high repeatability can be achieved by using high-precision encoder
- Incremental or absolute feedback system
DMS Series
Key features of the DMS Direct Drive Rotary Tables
- Internal rotation
- Integrated incremental feedback system
- Suited for high resolution, high torque and high precision applications
DMY Series
Key features of the DMY Direct Drive Rotary Tables
- External rotation
- Incremental or absolute feedback systems
- Suited for high resolution, high torque and high precision applications
DMT Series
Key features of the DMT Direct Drive Rotary Tables
- External rotation
- Very low profile
- Larger Hollow Shaft
- High thrust force density, high rigidity design
RCV Series
Key features of the RCV Series Direct Drive Rotary Tables
- Best vertical choice for upgrading a processing machine to 3+1 axis.
- Used high rigidity bearing.
- High positioning and high repeatability can be achieved by using high-precision encoder.
Multi-Axis Tables
RAB Series
Key features of the RAB Series Direct Drive Rotary Tables
- Symmetrical trunnion motion design.
- High positioning accuracy, suitable for high-precision simultaneous machining.
- Built-in powerful air brake system.
- Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
RAS Series
Key features of the RAS Series Direct Drive Rotary Tables
- Single arm rotary table, compact structure, suitable for five-axis machine design with limited space.
- High-response simultaneous processing performance.
- Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
Torque Motor Components
IM-2 Series
Key features of the IM-2 Series Torque Motor
- Water Cooling
- Cogging torque is reduced down to 50%
- Milling and Turning Composite Machine Application
- Embedded magnets
- Increased velocity capabilities
TM-2 Series
Key features of the TM-2 Series Torque Motor
- Water Cooling
- Large hollow shaft
- Cogging torque is reduced down to 50%
- Evolution of the TMRW, the torque density is increased by up to 20%