HIWIN Corporation’s positioning measurement system integrates a linear guideway with a magnetic encoder. This solution offers the high stiffness and rigidity of a guideway combined with the high precision of a magnetic encoder. The encoder is a non-contact measuring sensor and the magnetic strip is embedded to prevent possible damage caused from external debris, these features ensure a longer service life. Hiwin also offers standalone read heads if space is limited or a guiding system is already in place.
Standalone
Integrated
Read Head - PG Type
Features:
- Digital or analog signal output available
- Compact design and compatible with HIWIN linear guideways
- Cost-effective and reliable
- Optimal solution for automation equipment that requires precise position feedback
Signal Translator
Signal Translator 1mm
Features:
- Converting an analog signal input into a digital signal output
- Output signal 5V RS422/TTL
- Suitable for precise position feedback to a PC or PLC connection
Signal Translator 5mm
Features:
- Converting an analog signal input into a digital signal output
- Output signal 5V RS422/TTL or open collector
- Suitable for precise position feedback to a PC or PLC connection
Magnetic Scale
Magnetic Scale
Features:
- Compatible with various measurement instruments
- Hiwin magnetic scale is available in (A) 5mm models and (B) 1mm, based on accuracy requirements
- CE and RoHS approved
Display Units
LCD Counter System
Features:
- LCD display using 2 AA batteries
- Embedded read head, suitable for cutting and wood-processing machines
- Memory mode available
- Compact and cost-effective
High Efficiency Single Axis Counter
Features:
- LED display
- Can be used with other digital optical encoders
- Consists of multiple output interfaces
- Suitable for cutting and wood-processing machines
- Compact design and easy installation
Multi-Axis Counter
Features:
- LED display
- Easy operation, suitable for cutting machines, traditional gantry milling machines, and programmable drilling machines
- Compact design and easy installation
High Efficiency Multi-Axis Counter
Features:
- LED display
- Suitable for CNC machine centers, gantry machine centers, milling machines and drilling machines
- Easy operation and installation
Accessories
Positioning Scale Installation Fixture
For easy scale installation and parallelism of scale with respect to axis is guaranteed.