Linear Guideways

 

Linear guideways provides linear motion by re-circulating rolling elements between a profiled rail and a bearing block

The coefficient of friction on a linear guideway is only 1/50 compared to a traditional slide and they are able to take loads in all directions. With these features, a linear guideway can achieve high precision and greatly enhanced moving accuracy. Hiwin Corporation offers multiple linear guideway series, each featuring different options for sizes. loading capabilities, accuracies, and more.

Shop Catalog

Series

HG Serie

Basic Dynamic Load Range: 11.38 kN - 208.36 kN
  • Designed with load capacity and rigidity higher
  • It features equal load ratings in the radial, reverse radial and lateral directions
  • Self-aligning to absorb installation- error

HG Serie

Basic Dynamic Load Range: 11.38 kN - 208.36 kN
  • Designed with load capacity and rigidity higher
  • It features equal load ratings in the radial, reverse radial and lateral directions
  • Self-aligning to absorb installation- error

HG Serie

Basic Dynamic Load Range: 11.38 kN - 208.36 kN
  • Designed with load capacity and rigidity higher
  • It features equal load ratings in the radial, reverse radial and lateral directions
  • Self-aligning to absorb installation- error

Accessories

E2 Series

The E2 self-lubricating linear guideway has a lubricator installed between the end cap and end seal. The block is also equipped with a replaceable/refillable oil cartridge with a removable cap for easy replenishment of oil. Lubrication flows from the oil cartridge to the lubricator and coats the grooves of the rail and raceway via capillary action. HIWIN’s E2 kit extends maintenance cycles and ensures long service life.

Accessories

SE Series

The SE is a metallic end cap option for the linear guideway that increases temperature resistance. This option enables service temperatures up to 150°C and instance temperatures up to 200°C. For situations where a standard block is unable to operate due to the high working temperatures, the SE option is available for use.

Accessories

Need assistance?

Contact an Engineer Directly

Find a product.

View Our Engineering Tools