HIWIN Corporation offers lubricants for each type of environment such as general type, heavy load, low particle emitting, high speed, etc. Hiwin grease is available in different volumes and packaging. We also offer a grease gun and an optional nozzle kit to adapt to various grease fittings. Hiwin’s grease gun will help simplify the process of re-lubrication and get your machines back to operation quicker.

 

Sizes

(Click on thumbnail to enlarge)

Grease Gun

Grease Gun Model GN-80M
Grease Gun Model GN-400C

Hiwin offers two different grease guns for the capacities and packages of grease that are offered. Our grease guns come equipped with normal grease nozzle, but can be equipped with various greases offered in our grease nozzle kit.

Grease Nozzle Kit

Grease Nozzle Kit

Hiwin’s grease nozzle kit offers various nozzles for grease reloading and can adapt to different grease fittings.

Series

HIWIN G01 Grease of Heavy-loading

Features:

  1. Excellent wear and pressure resistance under heavy load condition
  2. Low friction in low temperatures
  3. Water resistant
  4. Available for central lubrication system

Basic Properties:

Color Light yellow
Base Oil Mineral oil
Consistency Enhancer Polyurea
Atditive Solid lubricant
Service Temperature (℃) -15~115
NLGI-grade (0.1mm) 310-340
Viscosity (cst) 40℃- 500
100℃- 30
Drop Point (℃) >170

Safety Data Sheet:
HIWIN G01 SDS


HIWIN G02 Grease of Low Particle-emitting

Features:

  1. Low particle emitting rate and suitable for clean room environment
  2. Wear resistant
  3. For long term usage and wide temperature range
  4. Consisting of synthetic hydrocarbon oil and special calcium soap, also resistant to oxidation and corrosion

Basic Properties:

Color Beige
Base Oil Synthetic hydrocarbon oil
Consistency Enhancer Special calcium soap
Service Temperature (℃) -30~140
NLGI-grade (0.1mm) 265-295
Viscosity (cst) 40℃- 100
100℃- 15
Drop Point (℃) >180

Safety Data Sheet:
HIWIN G02 SDS


HIWIN G03 Grease of Low Particle-emitting (High Speed)

Features:

  1. Low particle emitting rate and suitable for clean room environment
  2. Wear resistant
  3. For long term usage and wear resistance under high speed condition

Basic Properties:

Color Beige
Base Oil Synthetic hydrocarbon oil
Consistency Enhancer Special calcium soap
Service Temperature (℃) -45~125
NLGI-grade (0.1mm) 265-295
Viscosity (cst) 40℃- 30
100℃- 5.9
Drop Point (℃) >210

Safety Data Sheet:
HIWIN G03 SDS


HIWIN G04 Grease of High Speed

Features:

  1. Wear resistant under high speed condition
  2. Low friction under high speed condition
  3. Water resistant

Basic Properties:

Color Beige
Base Oil Ester/PAO
Consistency Enhancer Lithium soap
Service Temperature (℃) -35~120
NLGI-grade (0.1mm) 260-280
Viscosity (cst) 40℃- 25
100℃- 6
Drop Point (℃) >225

Safety Data Sheet:
HIWIN G04 SDS


HIWIN G05 Grease of General Type

Features:

  1. Wear resistance
  2. Low friction resistance
  3. Long-life
  4. Low oxidation tendency
  5. Water resistant
  6. Corrosion resistant

Basic Properties:

Color Brown
Base Oil Mineral
Consistency Enhancer Lithium Soap
Service Temperature (℃) -15~120
NLGI-grade (0.1mm) 2
Viscosity (cst) 40℃- 200
Drop Point (℃) 190

Safety Data Sheet:
HIWIN G05 SDS


HIWIN G06 Grease for High Frequency or Short-stroke Condition:

Features:

  1. Well wear resistance under high frequency(1.5~3G) or short-stroke condition.
  2. Long term grease, suitable for wide temperature range
  3. Can be used in plastic/steel and plastic/plastic components, compatible with elastomers and plastic materials

Basic Properties:

Color Beige
Base Oil PAO
Consistency Enhancer Special lithium soap
Service Temperature (℃) -45~130
NLGI-grade (0.1mm) 265-295
100℃ Viscosity (cst) 40℃- 32
100℃- 6

Safety Data Sheet:
HIWIN G06 SDS


HIWIN G07 Grease for Low Temperature Condition:

Features:

  1. For low temperature condition: -50°C to 0°C.
  2. Low starting and running torques particularly at low temperatures

Basic Properties:

Color Beige
Base Oil Mineral
Consistency Enhancer Lithium- calcium soap
Service Temperature (℃) -50~80
NLGI-grade (0.1mm) 310-340
100℃ Viscosity (cst) 40℃- 14
100℃- 3

Safety Data Sheet:
HIWIN G07 SDS

Need assistance?

Contact an Engineer Directly

Find a product.

View Our Engineering Tools