HIWIN rotary tables are ready-to-install rotary axes consisting of a torque motor, bearing, motor housing, and positioning measuring system. HIWIN rotary tables are zero-backlash, extremely rigid, optimized for high torques, have robust dynamics and are especially well suited for tasks in a wide range of automation processes. Their lack of gear needed results in high efficiency and a quiet operation. Various sizes in diameter and height are available with the option to add a servo drive for a complete plug and play solution.
View E-CatalogSeries
DMN Series
Key features of the DMN direct drive rotary tables
- External or internal rotation
- Low profile and easy installation
- Suited for high resolution and low torque applications
- High positioning and high repeatability can be achieved by using high-precision encoder
- Incremental or absolute feedback system
DMS Series
Key features of the DMS direct drive rotary tables
- Internal rotation
- Integrated incremental feedback system
- Suited for high resolution, high torque and high precision applications
DMY Series
Key features of the DMY direct drive rotary tables
- External rotation
- Incremental or absolute feedback systems
- Suited for high resolution, high torque and high precision applications
DMT Series
Key features of the DMT direct drive rotary tables
- External rotation
- Very low profile
- Larger Hollow Shaft
- High thrust force density, high rigidity design