HIWIN electronics complement our motion control components and stages, giving engineers a guaranteed compatible single-source supply for the motion control sub-system. Hiwin offers a variety of sizes of AC Servo Motors, AC Servo Drives and the HIMC Controller.
View E-Catalog
AC Servo Motors
HIWIN AC Servo Motors offer 7 wattage options. Select a power level to see all models available, their specs and download a 3D model. Ask engineering for information on the new EM1 Series AC Servo Motors for an encoder resolution of 23-bit.
AC Servo Drives
Our servo drive solutions include the followings: high-performance drive for linear motors, shaft motors, torque motors and AC servo motors. D1 series servo drives are for linear iron-core and ironless core motors; D2T series servo drives are for AC servo motors; LMDX series are for two-axis air bearing planar motors. D1 and D2T series also support the EtherCAT field bus for high-speed industrial motion control. All these products include a multiple control interface for setups, debugging and test run. They are suitable for multiple-axis applications in automation.
Servo Drive D1
- Excellent performance
- Simple operation
- Complete tool sets
- Easy integration
- High performance amplifier with EtherCAT
- 100-240VAC input power
Servo Drive D1-N
- Excellently high speed response
- Electronic gear ratio and Encoder Emulator
- High acceleration responses
- Built-in accuracy improvement features
- Vibration suppression feature
- Simple setup
- Easy operation
- LCD display
Servo Drive D2T
- Best for driving AC servo motors
- PDL general motion language
- Vibration Suppression
- 200-240VAC power input
- Supports high serial encoder
- Supports STP / DIR, CW / CCW, A / B pulse formats (high / low speed channels)
Servo Drive E1
- 3.2kHz speed response
- Tuneless function
- Advanced auto-tune function
- Built-in velocity ripple compensation, vibration suppression and error compensation
- Network with industrial communication devices
- Built-in STO (Safe Torque Off) function
- Supports various types of encoders, such as Digital, and Tamagawa. Add ESC (Excellent Smart Cube) for analog (SIN/COS), EnDat allows for AqB, EnDat®, and BiSS®-C encoding
- Thermal Sensing Capabilities with ESC
Typical fields of application
- Semiconductor
- Automation
- Laser cutting
- PCB
Servo Drive E2
- 3.2 kHz speed response
- Tuneless function
- Advanced auto-tune function
- Built-in velocity ripple compensation, vibration suppression and error compensation
- Network with industrial communication devices
- Built-in STO (Safe Torque Off) function.
- Supports various types of encoders such as Digital, Analog, Tamagawa, EnDat, and BiSS-C
- Built-in Thermal Sensor
Typical fields of application
- Semiconductor
- 3D printing
- CNC machining
- Medical
- Automation
- Laser cutting
- PCB
HIMC Controller
Multi-Axis Motion Controller
Multi-axis motion control master with versatile programming capabilities for demanding industrial applications. Learn more by downloading our HIMC Catalog (PDF).
- Up to 16 fully synchronized axes
- Controller cycle time 250 µ-seconds
- 10/100/1000 Mbps Ethernet/IP host communication
- Multi-task HMPL programming with maximum 64 user tasks
- Software library supported for C/C++/C#/LabVIEW/Python
- Support all mega-ulink 2.0 compatible drives
- I/O module available (HIOM)
- UL certified/CE compliant