AC Servo Motor, Drives & Controllers

HIWIN electronics complement our motion control components and stages, giving engineers a guaranteed compatible single-source supply for the motion control sub-system. Hiwin offers a variety of sizes of AC Servo Motors, AC Servo Drives and the HIMC Controller.

 

 

AC Servo Motors

EM1 Series

EM1 Series AC Servo Motors are highly reliable closed-loop systems able to maintain high speed with low torque.

  • Encoder resolution option 17bits / 23bits
  • High servo control bandwidth allows for precise angular motor positioning
  • Quick and easy installation interface
  • Rated output 50 W – 2 KW
  • IP65 and optional brake and key

AC Servo Drives

Our AC servo drive solutions include high-performance drives for linear motors, torque motors and AC servo motors. All these products include a multiple control interface for setups, debugging and test run. They are suitable for multiple-axis applications in automation.

Servo Drive E1

Servo Drive E1

  • 3.2kHz speed response
  • Tuneless function
  • Advanced auto-tune function
  • Built-in velocity ripple compensation, vibration suppression and error compensation
  • Network with industrial communication devices
  • Built-in STO (Safe Torque Off) function
  • Supports various types of encoders, such as Digital, and Tamagawa. Add ESC (Excellent Smart Cube) for analog (SIN/COS), EnDat allows for AqB, EnDat®, and BiSS®-C encoding
  • Thermal Sensing Capabilities with ESC
Typical fields of application
  • Semiconductor
  • Automation
  • Laser cutting
  • PCB
Servo Drive E2

Servo Drive E2

  • 3.2 kHz speed response
  • Tuneless function
  • Advanced auto-tune function
  • Built-in velocity ripple compensation, vibration suppression and error compensation
  • Network with industrial communication devices
  • Built-in STO (Safe Torque Off) function.
  • Supports various types of encoders such as Digital, Analog, Tamagawa, EnDat, and BiSS-C
  • Built-in Thermal Sensor
Typical fields of application
  •  Semiconductor
  • 3D printing
  • CNC machining
  • Medical
  • Automation
  • Laser cutting
  • PCB

HIMC Controller

Multi-Axis Motion Controller

Multi-axis motion control master with versatile programming capabilities for demanding industrial applications. Learn more by downloading our HIMC Catalog (PDF).

  • Up to 16 fully synchronized axes
  • Controller cycle time 250 µ-seconds
  • 10/100/1000 Mbps Ethernet/IP host communication
  • Multi-task HMPL programming with maximum 64 user tasks
  • Software library supported for C/C++/C#/LabVIEW/Python
  • Support all mega-ulink 2.0 compatible drives
  • I/O module available (HIOM)
  • UL certified/CE compliant
Multi-Axis Motion Controller

Need assistance?

Contact an Engineer Directly

Find a product.

View Our Engineering Tools