Compatible with Lincoln, Miller, Binzell and others.
HIWIN’s welding robot is built on proven hardware and software that have demonstrated reliability in the field for many years. Unlike other robot suppliers, HIWIN manufactures its robots using components from its own factories. Our precision-engineered crossed roller bearings, Datorker® strain wave gears, end effectors, and motors ensure exceptional quality and seamless operation. Additionally, our user-friendly software is easy to program and includes free lifetime upgrades. Combine this with welding-specific components from industry leaders like Lincoln, Miller, or Binzel, and you get a complete system designed for reliable, high-precision repetitive welding.
Features
Robot Cell
Robot Cell
HW Robot Systems seamlessly integrates with other welding equipment, offering competitive pricing and exceptional service. We provide SDK, offline programming, and simulation capabilities, along with loaner systems available upon request. Top features include: Standard 6-Axis Configuration, Up to 8 Axes with RTU and up to 2 additional rotary tables, and Software and updates included for the life of the robot. The specified welding unit can be purchased/sourced separately and delivered to Hiwin for integration. Compatible with Lincoln, Miller, Binzell and others.
Built-in Software
Built-in Software
- User-friendly HRSS software with complimentary lifetime support
- New welding graphical user interface (GUI), displayed through simple icon button functions: welding parameter setting, welding path setting, welding system coordinates (user and tool coordination, etc.)
- Can be paired with GC2 and AWC-9S
- Technical Support Included with software (HIWIN)
Teach Pendant
Teach Pendant
Includes forward, back and left/right job directions based on the operator position relative to the, and an emergency storobotp, with 3-position switch protects users and equipment while teaching.
Welding power source (p/s)
Welding power source (p/s)
Different level of weld power source can provide different level of technology and quality
Based on customer need and customer application
Can be integrated with leading brands (Binzel, Lincoln Electric, Miller)
Wire Feeder
Wire Feeder
Cable for wire feeder
Supporter for wire feeder
Supporter for wire feeder
Bracket that connects the wire feeder to the robot
Wire spool holder
Wire spool holder
Conveniently holds wire spool close to the robot to avoid potential wire entanglement
Supporter for Wire spool
Supporter for Wire spool
Bracket that connects the wire spool holder to the robot
AWC-95
AWC-95
Ruggedized Robot and weld controllers
Support up to 9-Integrated axis
Integrated weld supply functions
MIG Weld torch with standard Shock Sensor
MIG Weld torch with standard Shock Sensor
MIG Weld torch with standard Shock Sensor
·Adaptor for weld torch and HIWIN robot
·Includes cable for weld torch
·Developed for robotic applications
·Built-in collision detection
Rotary Tables
Rotary Tables
Allows work pieces to move at a proper working angle
Fully interrogatable with Hiwin Software
Acts as a native robot axis
R1)
R2)
R2)
RTU
RTU
Standard mounting plate that accommodates HIWIN robots
Rack and Pinion Drive
Standard base length that can be jointed to increase the stroke
Torch cleaner
Torch cleaner
Automated torch cleaning
1) Automatic wire trimming
2) Torch cleaning automation
3) Automatic application of anti-spatter fluid