search request for quote contact us
 
 
LAK2LR (1-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 108VA(24VDC)max
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
 
LAK2LR (1-Axis Controller)

LAK2 (2-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 108VA(24VDC)max
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
LAK2 (2-Axis Controller)

LAK2B (2-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 144VA (24VDC)
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
LAK2B (2-Axis Controller)

LAK2D (2-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 108W (24VDC)
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
  • Control 1 or 2 Linear Actuators - LA
  • Over current protection
  • Standard cable length: 4m
  • During an emergency power loss, insert 2 9V alkaline batteries to lower the actuators
  • Can be mounted directly on LAM3
  • LAK2D Dimensions
  • LAK2D Diagram (for Series LAM3 and LAN1)
  • LAK2D Model# Guide
LAK2D (2-Axis Controller)

LAK2J (2-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power (24VDC)
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
  • Control 1 or 2 Linear Actuators - LA
  • Portable design (operated by battery)
  • Emergency stop button
  • Emergency operation through front panel
  • Over current protection
  • Soft start/stop
  • Battery rechargeable via LAKCH charger
  • Automatic alarm when the battery is low
  • Automatic Energy Saving Mode
  • Battery capacity 4.5 Ah (12VDC*2)
  • LED for power indication
  • LAK2J Dimensions
  • LAK2J Diagram (for Series LAN3 and LAN1)
  • LAK2J Model# Guide
LAK2J (2-Axis Controller)

LAK4 (3-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 72.5W (24VDC)
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
LAK4 (3-Axis Controller)

LAK4N (4-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 216W (24VDC)
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection IP 54
  • Control 1 to 4 Linear Actuators - LA
  • Over current protection
  • Standard cable length: 4m
  • Removable AC power cable
  • Detachable cable retainer for accidental unplugging protection
  • Soft start/stop
  • LED for power indication
  • External battery input
  • External DC input
  • Can be mounted directly on LAN1
  • Reconfigurable simultaneous movement
  • LAK4N Dimensions
  • LAK4N Diagram (for Series LAN1)
  • LAK4N Model# Guide
LAK4N (4-Axis Controller)

LAK6B (6-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 216W (24VDC)
Duty cycle 10%
Working temp -5°C ~ 40°C
Protection* IP 54
*Option: IP66
  • Control 1 to 6 Linear Actuators - LA
  • Over current protection
  • Soft-start
  • Standard cable length: 4m
  • Rechargeable battery
  • Low battery indicator (alarm)
  • Automatic energy saving
  • Battery capacity 1.3 Ah (12VDCx2)
  • Main fuse replaceable by external plug
  • Spare fuse inside the fuse plug
  • External ground connection
  • LED power indication
  • LAK6B Dimensions
  • LAK6B Diagram (for Series LAS4, LAM3, LAN1, and LAN3)
  • LAK6B Model# Guide
LAK6B (6-Axis Controller)
LAK4D (3-Axis Controller)
Input Voltage AC 100/110/220/230V
Output power 72.5VA(24VDC)max
Duty cycle 10%
Working temp +5°C ~ 40°C
Protection IP54
  • Control 1 to 4 Linear Actuator
  • Standard cable length: 4M
  • Detachable cable retainer (protection against accidental unplugging)
  • Removable AC power cable.
  • External ground and LED power display.
  • Can be mounted directly on the LAN5. (LAN5 min. RL must be greater than 300mm)
  • LAK4D Dimensions
  • LAK4D Diagram (for Series LAN5)
  • LAK4D Model# Guide
 
 
LAK6B (6-Axis Controller)

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2013 HIWIN Corporation. All Rights Reserved.