Linear guideways provides linear motion by re-circulating rolling elements between a profiled rail and a bearing block
The coefficient of friction on a linear guideway is only 1/50 compared to a traditional slide and they are able to take loads in all directions. With these features, a linear guideway can achieve high precision and greatly enhanced moving accuracy. Hiwin Corporation offers multiple linear guideway series, each featuring different options for sizes. loading capabilities, accuracies, and more.
Shop CatalogSeries
HG Serie
Basic Dynamic Load Range: 11.38 kN - 208.36 kN
- Designed with load capacity and rigidity higher
- It features equal load ratings in the radial, reverse radial and lateral directions
- Self-aligning to absorb installation- error
HG Serie
Basic Dynamic Load Range: 11.38 kN - 208.36 kN
- Designed with load capacity and rigidity higher
- It features equal load ratings in the radial, reverse radial and lateral directions
- Self-aligning to absorb installation- error
HG Serie
Basic Dynamic Load Range: 11.38 kN - 208.36 kN
- Designed with load capacity and rigidity higher
- It features equal load ratings in the radial, reverse radial and lateral directions
- Self-aligning to absorb installation- error
Accessories
E2 Series
The E2 self-lubricating linear guideway has a lubricator installed between the end cap and end seal. The block is also equipped with a replaceable/refillable oil cartridge with a removable cap for easy replenishment of oil. Lubrication flows from the oil cartridge to the lubricator and coats the grooves of the rail and raceway via capillary action. HIWIN’s E2 kit extends maintenance cycles and ensures long service life.
SE Series
The SE is a metallic end cap option for the linear guideway that increases temperature resistance. This option enables service temperatures up to 150°C and instance temperatures up to 200°C. For situations where a standard block is unable to operate due to the high working temperatures, the SE option is available for use.