Home
search request for quote contact us
 
Rolled Precision Ball Screws
 

HIWIN rolled ballscrews can be classified into two grades:

  • Precision rolled (PR)
  • High Precision rolled (HP)

In general, both grades use the same preload method as precision ground ballscrews, except that there are some differences in the lead error definition and geometry tolerance.

Lubrication Information:
More Information:
Specs - Rolled Ball Screwss
Specs - Stock Rolled Ball Screwss
  • FSI (DIN 69051 part 5 form B)
Downloads:
General Type
FSW Ball Screw Type

(F) Flange end
(S) Single nut
(W) Tube within nut diameter
RSV Ball Screw Type

(R) Round
(S) Single nut
(V) Tube above nut diameter
RSB Ball Screw Type

(R) Round
(S) Single nut
(B) Bonder return tube
FSB Ball Screw Type

(F) Flange end
(S) Single nut
(B) Bonder return tube
FSV Ball Screw Type

(F) Flange end
(S) Single nut
(V) Tube above nut diameter
High Lead Type
FSH Ball Screw Type

Large lead
(F) Flange end
(S) Single nut
(H) End cap
* Self-Lubricating Ball Screws E1 design is available, except the shaft diameter under 16 mm or ball diameter under 2.381 mm

Home | Products | Linear Motors | Linear Actuators / SAR | Linear Actuators / LA | Ball Screws| Linear Guideways | Other | Special | Catalogs | About Hiwin | Jobs | Tradeshows | 3D-Models

 
© 2011 HIWIN Corporation. All Rights Reserved.